1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

523 Series, Snap Meter PSM-R (PSM-25R)

MTY MEASURING TOOLS

523 Series, Snap Meter PSM-R (PSM-25R)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for measuring mass-produced parts. Design assumes measurement while mounted to a stand, to achieve stable measurement. It achieves high precision with instruction error of 1 μm and scale interval of 1 μm. Equipped with a slide type workpiece stopper optimum for measuring objects with poor stability.

Part Number
PSM-25R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Mass
(g)
Size D
(mm)
Code No / Symbols / Part No Parallelism
(µm)
Size L
(mm)

฿ 33,703.00

฿ 27,360.10

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 16 ~ 250–2574025523-1210.631

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Dial Waterproof Function Included
With / Without Measurement Data Output Terminal Not Included Scale Interval(mm) 0.001 Flatness(µm) 0.3
Measurement Surface Carbide Alloy Tip IP Protection Level IP54 Measuring Force(N) 5–10
Indicating Range(mm) ±0.06 Variations in the Indication(µm) 0.4 Indication Error(µm) 1

Please check the type/dimensions/specifications of the part PSM-25R in the 523 Series, Snap Meter PSM-R series.

Products with similar specification

Part Number
PSM-100R
PSM-50R
PSM-75R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Mass
(g)
Size D
(mm)
Code No / Symbols / Part No Parallelism
(µm)
Size L
(mm)

฿ 40,292.00

1 Piece(s) 12 Day(s) 51 ~ 10075~100108060523-1241106

฿ 35,332.00

1 Piece(s) 19 Day(s) 26 ~ 5025–5084035523-1220.656

฿ 37,828.00

1 Piece(s) 12 Day(s) 51 ~ 10050~7595047523-123181