1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

510 Series, Indicating Micrometer IDM-R (IDM-25R)

MTY MEASURING TOOLS

510 Series, Indicating Micrometer IDM-R (IDM-25R)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for the measurement of low-volume multi-model production parts. Design assumes measurement while held in the hand, to achieve stable measurement. It achieves high precision with instruction error of 1 μm and scale interval of 1 μm. Equipped with zero adjustment function. Measurement surface has a carbide alloy tip.

Part Number
IDM-25R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Mass
(g)
Product Model Size D
(mm)
Code No / Symbols / Part No Parallelism
(µm)
Size t
(mm)
Size L
(mm)

฿ 35,329.00

฿ 28,680.08

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 16 ~ 250–25520Right push button type25510-1210.616.431.5

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Dial Waterproof Function Included
With / Without Measurement Data Output Terminal Not Included Instrument Error(µm) ±2 Scale Interval(mm) Micrometer Head: 0.001 / Indicator: 0.001
Flatness(µm) 0.3 Measurement Surface Carbide Alloy Tip IP Protection Level IP54
Feed Error of the Spindle(µm) 3 Measuring Force(N) 5–10 Indicating Range(mm) ±0.06
Variations in the Indication(µm) 0.4 Indication Error(µm) 1

Please check the type/dimensions/specifications of the part IDM-25R in the 510 Series, Indicating Micrometer IDM-R series.

Products with similar specification

Part Number
IDM-100R
IDM-50R
IDM-75R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Mass
(g)
Product Model Size D
(mm)
Code No / Symbols / Part No Parallelism
(µm)
Size t
(mm)
Size L
(mm)

฿ 46,232.00

1 Piece(s) 40 Day(s) 51 ~ 10075~100970Left Press Button Type63510-124116106.5

฿ 38,753.00

1 Piece(s) 10 Day(s) 26 ~ 5025–50670Left Press Button Type38510-1220.61656.5

฿ 42,464.00

1 Piece(s) 12 Day(s) 51 ~ 10050~75820Left Press Button Type50510-12311681.5