1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

317/117 Series, Uni-micrometer ACM-MX/ACM (201216)

MTY MEASURING TOOLS

317/117 Series, Uni-micrometer ACM-MX/ACM (201216)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is 201218.

Product Description

[Features]
· Various replaceable styluses (V stylus, rod type stylus) can be attached to the anvil to measure outer pipe thickness and rivet heads.
· With Constant Pressure Device

Part Number
201216 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWaterproof Function With / Without Measurement Data Output Terminal Product Model

฿ 745.00

฿ 525.97

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) --Flat Stylus (Standard Accessory)

Loading...

  1. 1

Basic Information

Calibration Certificate No Type Accessories

Please check the type/dimensions/specifications of the part 201216 in the 317/117 Series, Uni-micrometer ACM-MX/ACM series.

Products with similar specification

Part Number
201217
201218
201379
950758
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWaterproof Function With / Without Measurement Data Output Terminal Product Model

฿ 60.69

1 Piece(s) 50 Day(s) --Rod Type Stylus φ3 (Standard Accessory for ACM-25)

฿ 488.67

1 Piece(s) 2 Day(s) Not IncludedNot IncludedV probe (optional)

฿ 60.69

1 Piece(s) 50 Day(s) --Rod Type Stylus φ5 (Standard Accessory for ACM-50)

฿ 3,183.67

1 Piece(s) 50 Day(s) Not IncludedNot IncludedBase for 25 mm φ58 x 14.2 mm (optional)