1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

342/112/142 Series Point Micrometer (CPM15-25)

MTY MEASURING TOOLS

342/112/142 Series Point Micrometer (CPM15-25)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

It is used for measuring trough diameters like drill wave diameters. The standard tip SR of the gauge head is 0.3 mm. Equipped with constant pressure device.

Part Number
CPM15-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Instrument Error
(µm)
Measurement Surface Tip Angle
(°)
Code No / Symbols / Part No Size a
(mm)
Size b
(mm)
Size c
(mm)
Size L
(mm)
Frame Thickness
(mm)

฿ 8,418.29

฿ 5,816.20

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 16 ~ 250–25± (2 + max. measurement /75) (fractions rounded up)-15112-15312.51038559

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Minimum amount of display(mm) 0.01 Constant Pressure Device Available

Please check the type/dimensions/specifications of the part CPM15-25 in the 342/112/142 Series Point Micrometer series.

Products with similar specification

Part Number
CPM15-100
CPM15-50
CPM15-75
CPM30-25W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Instrument Error
(µm)
Measurement Surface Tip Angle
(°)
Code No / Symbols / Part No Size a
(mm)
Size b
(mm)
Size c
(mm)
Size L
(mm)
Frame Thickness
(mm)

฿ 15,347.00

1 Piece(s) 10 Day(s) 51 ~ 10075~100± (2 + max. measurement /75) (fractions rounded up)-15112-15615.316.779132.813

฿ 10,521.00

1 Piece(s) 12 Day(s) 26 ~ 5025–50± (2 + max. measurement /75) (fractions rounded up)-15112-15412.512498010

฿ 11,735.00

1 Piece(s) 40 Day(s) 51 ~ 10050~75± (2 + max. measurement /75) (fractions rounded up)-15112-15512.5146010511

฿ 7,978.06

1 Piece(s) Same day 16 ~ 250–25-Carbide Alloy Tip30112-213-----