1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

331/111/131 series Spline Micrometer (SPM-25)

MTY MEASURING TOOLS

331/111/131 series Spline Micrometer (SPM-25)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Both measuring surfaces are thin for convenient measurement of the groove diameter of spline shafts, etc.
· The measuring surface is equipped with a carbide tip.
· Equipped with a constant pressure device.

Part Number
SPM-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No Size a
(mm)
Size b
(mm)
Size c
(mm)
Size L
(mm)

฿ 8,566.00

฿ 6,953.02

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 16 ~ 250–25111-11517.5103855

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Minimum amount of display(mm) 0.01 Instrument Error(µm) ± (2 + max. measurement /75) (fractions rounded up)
Flatness(µm) (2 + max. measured length / 100) (fractions rounded down) Measurement Surface(mm) Carbide Alloy Tip Constant Pressure Device Available

Please check the type/dimensions/specifications of the part SPM-25 in the 331/111/131 series Spline Micrometer series.

Products with similar specification

Part Number
SPM-100
SPM-125
SPM-225
SPM-50
SPM-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No Size a
(mm)
Size b
(mm)
Size c
(mm)
Size L
(mm)

฿ 11,851.00

1 Piece(s) 12 Day(s) 51 ~ 10075~100111-11820.31779132.8

฿ 13,963.00

1 Piece(s) 12 Day(s) 101 ~ 200100–125111-11920.71994158.2

฿ 17,553.37

1 Piece(s) 10 Day(s) 201 ~ 500200~225111-123----

฿ 9,683.00

1 Piece(s) 12 Day(s) 26 ~ 5025–50111-11617.5124980

฿ 10,521.00

1 Piece(s) 12 Day(s) 51 ~ 10050~75111-11717.51460105