1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Both Spherical Face Micrometer, 395/115/295 Series (BMD-25)

MTY MEASURING TOOLS

Both Spherical Face Micrometer, 395/115/295 Series  (BMD-25)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Measurement surface has a carbide alloy tip (BMD-15 has a carbide alloy tip on the spindle measurement surface only). Equipped with constant pressure device.

Part Number
BMD-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Size D
(mm)
Code No / Symbols / Part No

฿ 5,953.00

฿ 4,832.05

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 16 ~ 250–25φ10115-215

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Minimum amount of display(mm) 0.01 Instrument Error(µm) ± (2 + max. measurement /75) (fractions rounded up)
Constant Pressure Device Available Measurement Surface Carbide Alloy Tip

Please check the type/dimensions/specifications of the part BMD-25 in the Both Spherical Face Micrometer, 395/115/295 Series series.

Products with similar specification

Part Number
BMD-100
BMD-50
BMD-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Size D
(mm)
Code No / Symbols / Part No

฿ 7,811.00

1 Piece(s) 12 Day(s) 51 ~ 10075~100φ18115-218

฿ 6,705.00

1 Piece(s) 10 Day(s) 26 ~ 5025–50φ11115-216

฿ 7,295.00

1 Piece(s) 40 Day(s) 51 ~ 10050~75φ17115-217