1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Gear Micrometer GMB, 324/124 Series (124-801)

MEASURING TOOLS

Ball Gear Micrometer GMB, 324/124 Series (124-801)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The ball stylus is optional.

Product Description

[Applications]
· Precision steel balls are attached to both measuring surfaces of the main body to measure the overpin diameter of the gear.
[Features]
· A waterproof type Digimatic ball gear micrometer with protection grade of IP65.
· Select a ball stylus of the appropriate size according to the gear module (0.5 to 5.25).
· Equipped with a constant pressure device.

Part Number
124-801 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement Surface Measurement Element Diameter
(mm)
Ball Diameter
(mm)
Measurement Surface Shape Measurement Possible Module Diametral Pitch

฿ 3,555.33

฿ 2,424.02

MEASURING TOOLS 1 Piece(s) 5 Day(s) NA0–25φ0.8NA0.5~0.5550

Loading...

  1. 1

Basic Information

Calibration Certificate No Type Accessories Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Frame Depth(mm) NA

Please check the type/dimensions/specifications of the part 124-801 in the Ball Gear Micrometer GMB, 324/124 Series series.

Products with similar specification

Part Number
124-802
124-803
124-804
124-805
124-806
124-807
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasurement Surface Measurement Element Diameter
(mm)
Ball Diameter
(mm)
Measurement Surface Shape Measurement Possible Module Diametral Pitch

฿ 3,555.33

1 Piece(s) 5 Day(s) NA25–50φ1.0NA0.6~0.6545

฿ 3,555.33

1 Piece(s) 5 Day(s) NA50~75φ1.191(3/64″)NA0.7~0.835~30

฿ 3,555.33

1 Piece(s) 5 Day(s) NA100–125φ1.588(1/16″)NA0.9~128 to 26

฿ 3,555.33

1 Piece(s) 5 Day(s) NA125~150φ2.0NA1.2522

฿ 3,555.33

1 Piece(s) 5 Day(s) NA150~175φ2.381(3/32″)NA1.517

฿ 3,555.33

1 Piece(s) 14 Day(s) NA200~225φ3.0NA1.7515