1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

323/123/223 Series Gear Thickness Micrometer (GMA-25)

MTY MEASURING TOOLS

323/123/223 Series Gear Thickness Micrometer (GMA-25)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Measures the "step gear thickness" of spur gears and helical gears.
With constant pressure device
With reference bar for base point adjustment (Excluding measuring range 0 to 25 mm)

Part Number
GMA-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Instrument Error
(µm)
Flatness
(µm)
Measurement Element Diameter
(mm)
Code No / Symbols / Part No Accessories Size a
(mm)
Size b
(mm)
Size c
(mm)
Size d
(mm)
Size e
(mm)
Size t
(mm)
Size L
(mm)
Measurement Possible Module

฿ 10,712.00

฿ 8,694.93

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 16 ~ 250–25±44φ20123-101-614252080.737.50.5 to 6

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Minimum amount of display(mm) 0.01 Constant Pressure Device Available

Please check the type/dimensions/specifications of the part GMA-25 in the 323/123/223 Series Gear Thickness Micrometer series.

Products with similar specification

Part Number
GMA-100
GMA-125
GMA-175
GMA-200
GMA-50
GMA-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Instrument Error
(µm)
Flatness
(µm)
Measurement Element Diameter
(mm)
Code No / Symbols / Part No Accessories Size a
(mm)
Size b
(mm)
Size c
(mm)
Size d
(mm)
Size e
(mm)
Size t
(mm)
Size L
(mm)
Measurement Possible Module

฿ 14,637.00

1 Piece(s) 12 Day(s) 51 ~ 10075~100± (4 + max. measurement /50) (fractions rounded up)(4 + max. measured length / 50) (fractions rounded up)φ20123-104Reference rod for adjusting the reference point5.511632080.71120.5 to 6

฿ 16,540.00

1 Piece(s) 12 Day(s) 101 ~ 200100–125± (5 + max. measurement /75) (fractions rounded up)(5 + max. measured length / 75) (fractions rounded up)φ30123-105Reference rod for adjusting the reference point6127930121137.50.7~11

฿ 19,282.00

1 Piece(s) 12 Day(s) 101 ~ 200150~175± (5 + max. measurement /75) (fractions rounded up)(5 + max. measured length / 75) (fractions rounded up)φ30123-107Reference rod for adjusting the reference point61610630121187.50.7~11

฿ 20,854.00

1 Piece(s) 12 Day(s) 101 ~ 200175~200± (5 + max. measurement /75) (fractions rounded up)(5 + max. measured length / 75) (fractions rounded up)φ30123-108Reference rod for adjusting the reference point61511830121212.50.7~11

฿ 12,176.00

1 Piece(s) 12 Day(s) 26 ~ 5025–50±44φ20123-102Reference rod for adjusting the reference point614322080.762.50.5 to 6

฿ 13,164.00

1 Piece(s) Same day 51 ~ 10050~75± (4 + max. measurement /50) (fractions rounded up)(4 + max. measured length / 50) (fractions rounded up)φ20123-103Reference rod for adjusting the reference point5.511492080.7870.5 to 6