(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By taking advantage of the forward motion type spindle main body, various measurements can be performed by switching among 7 types of interchangeable measurement probes. Equipped with constant pressure device. Replacement meter probes are available as optional parts.
Type | Micrometer Head | Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Not Included |
---|
Please check the type/dimensions/specifications of the part 116-800 in the Universal Micrometer MCN, Straight / Interchangeable Anvil, 116 Series series.
Part Number |
---|
116-802 |
116-804 |
116-805 |
116-806 |
116-807 |
116-830 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Set Content | Product Model | Pitch Division | Code No / Symbols / Part No |
---|---|---|---|---|---|---|---|---|
฿ 2,084.00 | 1 Piece(s) | 5 Day(s) | - | For Spline | - | - | ||
฿ 2,170.12 | 1 Piece(s) | 22 Day(s) | - | For Point | - | - | ||
฿ 2,170.12 | 1 Piece(s) | 5 Day(s) | - | For V slot | - | - | ||
฿ 2,170.12 | 1 Piece(s) | 22 Day(s) | - | For Sheet | - | - | ||
฿ 2,170.12 | 1 Piece(s) | 5 Day(s) | - | For Blades | - | - | ||
฿ 12,933.89 | 1 Piece(s) | 5 Day(s) | 116-831 – 116-836 M (U) Set | - | - | 116-831-116-836-SET |
How can we improve?
How can we improve?