1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

343/143 Series, Caliper-type Outside Micrometer OMP-MX/OMP (OMP-25)

MTY MEASURING TOOLS

343/143 Series, Caliper-type Outside Micrometer OMP-MX/OMP (OMP-25)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A caliper type that can measure small parts inaccessible to standard micrometer styli.
· The measuring surface is equipped with a carbide tip. Equipped with a constant pressure device.

Part Number
OMP-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Instrument Error
(µm)
Code No / Symbols / Part No Size L
(mm)

฿ 14,077.00

฿ 11,426.30

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 16 ~ 250–25± (4 + max. measurement /25) (fractions rounded up)143-10159.8

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Minimum amount of display(mm) 0.01 Flatness(µm) 0.3
Constant Pressure Device Available Measurement Surface Carbide Alloy Tip Parallelism(µm) (3 + max. measured length / 75) (fractions rounded down)
Size a(mm) 31.8 Size b(mm) 10.6 Size c(mm) 28.6

Please check the type/dimensions/specifications of the part OMP-25 in the 343/143 Series, Caliper-type Outside Micrometer OMP-MX/OMP series.

Products with similar specification

Part Number
OMP-100
OMP-125
OMP-50
OMP-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Instrument Error
(µm)
Code No / Symbols / Part No Size L
(mm)

฿ 21,263.00

1 Piece(s) 10 Day(s) 51 ~ 10075~100± (4 + max. measurement /25) (fractions rounded up)143-104134.8

฿ 24,785.00

1 Piece(s) 12 Day(s) 101 ~ 200100–125± (6 + max. measurement /50) (fractions rounded up)143-105159.8

฿ 14,831.00

1 Piece(s) 10 Day(s) 26 ~ 5025–50± (4 + max. measurement /25) (fractions rounded up)143-10284.8

฿ 19,115.00

1 Piece(s) 12 Day(s) 51 ~ 10050~75± (4 + max. measurement /25) (fractions rounded up)143-103109.8