1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Micrometer, Replacement Anvil Type, 340/104 Series (OMC-150)

MTY MEASURING TOOLS

Outside Micrometer, Replacement Anvil Type, 340/104 Series (OMC-150)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By replacing the anvil, it is possible to widen the measurement range while using a single main body. The standard product comes with a carbide tip on the spindle side only. Equipped with a low-pressure device.

Features

●By replacing the anvil, the measuring range can be widened with one body.

Usage

●Extensive measurement.

Specification

●Constant Pressure Device: Ratchet Stop
●Measuring Surface Shape: Standard type (with spindle surface only with cemented carbide alloy tip)
●Micrometer Head Stroke: 25mm
Part Number
OMC-150 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Flatness
(µm)
Code No / Symbols / Part No Parallelism
(µm)
Anvil
(Pieces)
Reference Bar
(Pieces)
Reference Bar (Breakdown)

฿ 10,936.11

฿ 7,470.46

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 101 ~ 2000–1500.6104-135363MB-25, 75, 125 1 each

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Minimum amount of display(mm) 0.01 Instrument Error(µm) ± (4 + max. measurement /75) (fractions rounded up)
Constant Pressure Device Available Specifications Spindle Surface: With Carbide Alloy Tip Stroke of Micro Meter Head(mm) 25

Please check the type/dimensions/specifications of the part OMC-150 in the Outside Micrometer, Replacement Anvil Type, 340/104 Series series.

Products with similar specification

Part Number
OMC-300
OMC-400
OMC-500
OMC-600
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Flatness
(µm)
Code No / Symbols / Part No Parallelism
(µm)
Anvil
(Pieces)
Reference Bar
(Pieces)
Reference Bar (Breakdown)

฿ 15,921.70

1 Piece(s) 5 Day(s) 201 ~ 500150~3000.6104-136(2 + max. measured length / 100) (fractions rounded up)63MB-175, 225, 275 1 each

฿ 16,854.87

1 Piece(s) 3 Day(s) 501 ~300–4001104-142(2 + max. measured length / 100) (fractions rounded up)42MB-325, 375 1 each

฿ 19,906.42

1 Piece(s) 5 Day(s) 501 ~400~5001104-143(2 + max. measured length / 100) (fractions rounded up)42MB-425, 475 1 each

฿ 23,840.71

1 Piece(s) 5 Day(s) 501 ~500~6001104-144(2 + max. measured length / 100) (fractions rounded up)42MB-525, 575 1 each