1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

193 Series, Count External Micrometer M800 (M810-25)

MEASURING TOOLS

193 Series, Count External Micrometer M800 (M810-25)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·No reading errors.
·It can be read quickly with a counter.
·The numbers can be easily and clearly read on the counter down to 0.01 mm.
· The measuring face has a cemented carbide tip
· With constant pressure device

Features

●Readable with a clear number of counters up to 0.01mm.

Usage

●For accurate measurement of outer diameter.

Specification

●SPQ(piece):1
●Constant Pressure Device: Ratchet Stop 
●Measuring Surface Shape: Standard type (with cemented carbide alloy tip)
●Flatness: 0.6μm
Part Number
M810-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Scale Interval
(mm)
Code No / Symbols / Part No Size a
(mm)
Size b
(mm)
Size c
(mm)
Size L
(mm)

฿ 4,301.83

MEASURING TOOLS 1 Piece(s) Same day 16 ~ 250–250.01193-1012.552630

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Mechanical Counter Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Instrument Error(µm) ± (1 + max. measurement /75) (fractions rounded up) Flatness(µm) 0.6
Constant Pressure Device Available Measurement Surface Carbide Alloy Tip Parallelism(µm) (2 + max. measured length / 100) (fractions rounded down)