1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

102 Series Standard Outside Micrometer (M317-25)

MTY MEASURING TOOLS

102 Series Standard Outside Micrometer (M317-25)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts a ratchet thimble structure to ensure variation-free results and stable measurement, even for users unfamiliar with one-handed operation. Ratchet operation is possible for both the thimble part and spindle part. Measurement surface has a carbide alloy tip.

Part Number
M317-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Scale Interval
(mm)
Mass
(g)
Code No / Symbols / Part No Size b
(mm)
Size c
(mm)
Size L
(mm)

฿ 3,687.00

฿ 2,993.11

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 16 ~ 250–250.01180102-70152630.3

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Instrument Error(µm) ±2 Flatness(µm) 0.6
Measurement Surface Carbide Alloy Tip Parallelism(µm) 2 Specifications Frame: Coating, with Thermal Protection Cover
Size a(mm) 2.8 Measuring Force(N) 5–10

Please check the type/dimensions/specifications of the part M317-25 in the 102 Series Standard Outside Micrometer series.

Products with similar specification

Part Number
M317-50
M327-25
M327-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Scale Interval
(mm)
Mass
(g)
Code No / Symbols / Part No Size b
(mm)
Size c
(mm)
Size L
(mm)

฿ 5,473.00

1 Piece(s) 10 Day(s) 26 ~ 5025–500.01270102-70283055.3

฿ 4,290.00

1 Piece(s) 12 Day(s) 16 ~ 250–250.001180102-70752630.3

฿ 6,115.00

1 Piece(s) 10 Day(s) 26 ~ 5025–500.001270102-70883055.3