1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

568 Series, ABS Borematic (3-Point inside Diameter Measuring Instrument) SBM-CX

568 Series, ABS Borematic (3-Point inside Diameter Measuring Instrument) SBM-CX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 36,008.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A snap type digital display inner diameter measuring instrument which can easily and quickly perform measurements with lever operation
· Measurement surface is coated in titanium
· A 3-point measurement head can obtain high stability measurement data
· With built-in ABS (absolute) scale with an absolute origin, it is not necessary to perform origin alignment each time the power is turned ON. Overspeed errors do not occur, improving reliability.

Part Number
SBM-8CXSALE
SBM-10CXSALE
SBM-12CXSALE
SBM-16CXSALE
SBM-25CXSALE
SBM-30CXSALE
SBM-40CXSALE
SBM-50CXSALE
SBM-63CXSALE
SBM-75CXSALE
SBM-88CXSALE
SBM-100CXSALE
SBM-113CXSALE
SBM-125CXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Code No / Symbols / Part No Mass
(g)
Instrument Error
(µm)
a
(mm)
b
(mm)
c
(mm)
L1
(mm)
L2
(mm)
Accessory (option): extension rod

฿ 36,008.00

฿ 29,227.69

MEASURING TOOLS 1 Piece(s) 12 Day(s) 6–8568-361480±0.005 (max. Difference 0.005)2 or less-2.583284952322(100mm)

฿ 36,008.00

฿ 29,227.69

MEASURING TOOLS 1 Piece(s) 12 Day(s) 8–10568-362485±0.005 (max. Difference 0.005)2 or less-2.583284952322(100mm)

฿ 36,008.00

฿ 29,227.69

MEASURING TOOLS 1 Piece(s) 12 Day(s) 10–12568-363485±0.005 (max. Difference 0.005)2 or less-2.583284952322(100mm)

฿ 36,880.00

฿ 29,939.18

MEASURING TOOLS 1 Piece(s) 10 Day(s) 12–16568-364475±0.005 (max. Difference 0.005)0.3 or Less5.63.553255952621(150mm)

฿ 38,266.00

฿ 31,060.51

MEASURING TOOLS 1 Piece(s) 14 Day(s) 20–25568-366540±0.006 (max. Difference 0.006)0.3 or Less8.35.259261952622(150mm)

฿ 37,151.00

฿ 30,159.18

MEASURING TOOLS 1 Piece(s) 12 Day(s) 25~30568-367555±0.006 (max. Difference 0.006)0.3 or Less8.35.259261952622(150mm)

฿ 41,164.00

฿ 33,416.94

MEASURING TOOLS 1 Piece(s) 12 Day(s) 30–40568-368565±0.006 (max. Difference 0.006)0.3 or Less131067269952622(150mm)

฿ 40,885.00

฿ 33,186.35

MEASURING TOOLS 1 Piece(s) 14 Day(s) 40~50568-369610±0.006 (max. Difference 0.006)0.3 or Less131067269952622(150mm)

฿ 43,628.00

฿ 35,412.85

MEASURING TOOLS 1 Piece(s) 19 Day(s) 50~63568-370730±0.006 (max. Difference 0.006)0.3 or Less171475277952623(150mm)

฿ 45,090.00

฿ 36,604.06

MEASURING TOOLS 1 Piece(s) 19 Day(s) 62~75568-371740±0.006 (max. Difference 0.006)0.3 or Less171475277952623(150mm)

฿ 46,480.00

฿ 37,732.46

MEASURING TOOLS 1 Piece(s) 12 Day(s) 75~88568-372790±0.006 (max. Difference 0.006)0.3 or Less171475277952623(150mm)

฿ 47,943.00

฿ 38,920.13

MEASURING TOOLS 1 Piece(s) 12 Day(s) 87~100568-373800±0.006 (max. Difference 0.006)0.3 or Less171475277952623(150mm)

฿ 49,461.00

฿ 40,152.44

MEASURING TOOLS 1 Piece(s) 12 Day(s) 100~113568-374900±0.006 (max. Difference 0.006)0.3 or Less171475277952623(150mm)

฿ 50,921.00

฿ 41,332.58

MEASURING TOOLS 1 Piece(s) 14 Day(s) 112~125568-375910±0.006 (max. Difference 0.006)0.3 or Less171475277952623(150mm)

Loading...

  1. 1

Basic Information

Minimum Display Value(mm) 0.001 Display 6-digit LCD, Single Encoder Quantization error Not including ±1 count
Response speed Unlimited Power Supply Silver Oxide Button Cell Battery SR44 x 1 pc Battery life Approximately 5,000 Hours of Continuous Use
Accessory (option): connection cable 905338(1m)、905409(2m)