Vernier Caliper, 500 Series Long-Type ABS Digimatic Caliper CD-C

Caution
Product Description
[Features]
· Since ABS (absolute) scale with absolute origin is built in, zero set for each power on is unnecessary. Because over speed error never occurs, reliability also improves.
· CE standard product.
[Usage]
· Step measurement, inner measurement, outer measurement, etc.
[Specification]
· Minimum Display (mm): 0.01
· Power Supply: Button Type Silver Oxide Battery (SR44) x 1 (accessory)
· With measurement data output terminal
Features
●Since ABS(absolute) scale with absolute origin is built in, zero set for each power on is unnecessary. Because over speed error never occurs, reliability also improves.●CE standard product.
Usage
●Step measurement, inner measurement, outer measurement, etc.Specification
●Minimum Display(mm):0.01●Power Supply: Button Type Silver Oxide Battery(SR44) x 1(accessory)
●With measurement data output terminal