(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The jaws have been lengthened. Inner dimensions can be measured with the upper scale of the slider and outer dimensions with the lower scale. Internal measurement can be performed from the minimum internal measurement length.
Type | Special Calipers | Special Calipers Shape | Long Jaw Calipers | Display Method | Vernier (Analog) |
---|---|---|---|---|---|
Maximum Measuring Length (Adjustment Range(mm) | 301 ~ 500 | Waterproof Function | Not Included | With / Without measurement data output terminal | Not Included |
Depth Bar W / WO | Not Included | Solar Panel | Not Included | Measuring Range(mm) | 0–500 |
Code No / Symbols / Part No | 534-110 | Instrument Error(mm) | ±0.13 | Minimum Reading(mm) | 0.05 |
Minimum Inside Length for Measurement(mm) | 20 | Mass(g) | 1400 | A(mm) | 682 |
B(mm) | 225 | C(mm) | 200 | E(mm) | 89 |
G(mm) | 25 | H(mm) | 18.5 | I(mm) | 12 |
J(mm) | 6 | K(mm) | R10 |
Please check the type/dimensions/specifications of the part C50L in the 534 Series, Long-Jaw, Long Vernier Calipers C-L series.
How can we improve?
How can we improve?