(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inner dimensions can be measured with the upper scale of the slider and outer dimensions with the lower scale. Internal measurement can be performed from the minimum internal measurement length.
Part Number |
---|
160-128 |
C45 |
C60 |
C100 |
CM30 |
CM45 |
CM60 |
CM100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Special Calipers Shape | Maximum Measuring Length (Adjustment Range (mm) | Waterproof Function | With / Without measurement data output terminal | Depth Bar W / WO | Solar Panel | Measuring Range (mm) | Product Model | Usable main unit | Code No / Symbols / Part No | Instrument Error (mm) | Overall length L (mm) | Minimum Reading (mm) | Minimum Inside Length for Measurement (mm) | Mass (g) | D (mm) | E (mm) | F (mm) | H (mm) | R (mm) | t (mm) | S (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,339.36 ฿ 11,835.85 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | - | 0~450 | - | - | - | - | 0 (20.1) - 450 | - | Accuracy: ±0.05mm | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 22,641.00 ฿ 18,379.96 | MTY MEASURING TOOLS | 1 Piece(s) | 10 Day(s) | Long Scale Calipers | 301 ~ 500 | Not Included | Not Included | Not Included | Not Included | 0-450 | Standard Type | - | 160-130 | ±0.10 | 630 | 0.05 | 20.1 | 1100 | 100 | 89 | - | 25 | R10 | 6 | 18 | 14.8 | ||
฿ 23,145.00 ฿ 18,789.11 | MTY MEASURING TOOLS | 1 Piece(s) | 12 Day(s) | Long Scale Calipers | 501 ~ 700 | Not Included | Not Included | Not Included | Not Included | 0-600 | Standard Type | - | 160-131 | ±0.10 | 780 | 0.05 | 20.1 | 1300 | 100 | 89 | - | 25 | R10 | 6 | 18 | 14.8 | ||
฿ 46,560.00 ฿ 37,792.75 | MTY MEASURING TOOLS | 1 Piece(s) | 19 Day(s) | Long Scale Calipers | 701 ~ 1,000 | Not Included | Not Included | Not Included | Not Included | 0-1000 | Standard Type | - | 160-132 | ±0.15 | 1240 | 0.05 | 20.1 | 3300 | 140 | 111 | - | 32 | R10 | 8 | 24 | 17 | ||
฿ 19,282.00 ฿ 15,651.20 | MTY MEASURING TOOLS | 1 Piece(s) | 12 Day(s) | Long Scale Calipers | 201 ~ 300 | Not Included | Not Included | Not Included | Not Included | 0-300 | Type with Fine Movement Feed Function | - | 160-127 | ±0.04 | 445 | 0.02 | 10.1 | 400 | 75 | 103 | 38 | 20 | R5 | 3.8 | 12 | 10 | ||
฿ 26,247.00 ฿ 21,304.69 | MTY MEASURING TOOLS | 1 Piece(s) | 40 Day(s) | Long Scale Calipers | 301 ~ 500 | Not Included | Not Included | Not Included | Not Included | 0-450 | Type with Fine Movement Feed Function | - | 160-128 | ±0.05 | 630 | 0.02 | 20.1 | 1200 | 100 | 112 | 51 | 25 | R10 | 6 | 18 | 14.8 | ||
฿ 27,199.00 ฿ 22,080.15 | MTY MEASURING TOOLS | 1 Piece(s) | 19 Day(s) | Long Scale Calipers | 501 ~ 700 | Not Included | Not Included | Not Included | Not Included | 0-600 | Type with Fine Movement Feed Function | - | 160-101 | ±0.05 | 780 | 0.02 | 20.1 | 1400 | 100 | 112 | 51 | 25 | R10 | 6 | 18 | 14.8 | ||
฿ 51,466.00 ฿ 41,780.10 | MTY MEASURING TOOLS | 1 Piece(s) | 10 Day(s) | Long Scale Calipers | 701 ~ 1,000 | Not Included | Not Included | Not Included | Not Included | 0-1000 | Type with Fine Movement Feed Function | - | 160-104 | ±0.07 | 1240 | 0.02 | 20.1 | 3500 | 140 | 150 | 62.5 | 32 | R10 | 8 | 24 | 17 |
Loading...
Type | Special Calipers | Display Method | Vernier (Analog) |
---|
How can we improve?
How can we improve?