1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Free-Stage Scale, Auto-Lock Pro KAIDAN

Tape Measure Free-Stage Scale, Auto-Lock Pro KAIDAN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 371.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Auto-lock specification tape measure adopting a newly designed step scale.
[Features]
· A newly designed, easy-to-see step scale with 1 mm increments prevents the misreading of mm increments.
· Repeating numeral type with large numbers that are easy to read.
· Abrasion-resistant nylon coated tape.
[Applications]
· Dimensional measurement, etc.

 
Part Number
ALCP-1620KD
ALCP-1955KD
ALCP-2555KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Weight
(g)

฿ 371.38

CONVEX 1 Piece(s) Same day 216110

฿ 582.00

CONVEX 1 Piece(s) Same day 5.519270

฿ 644.00

CONVEX 1 Piece(s) 11 Day(s) 5.525340

Loading...

  1. 1

Basic Information

Scale Indicator One Side Standard JIS Class 1 Product Type Body
Tape material SK4 Tape Coating Nylon Coating Body Material ABS/Rubber
Features · Stepped scale/ · Repeating number type with large numbers for a clear view/ · Auto lock specification that stops the tape when drawn out/ · Strong abrasion resistant nylon coated tape/ · Rubber grip/ · Equipped with belt clip and strap convenient for carrying