(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Water- and dustproof digital indicator with an IP65 waterproof rating.
[Features]
· Simultaneous digital and analog display enabling intuitive judgment.
· With MIN, MAX measurement function.
· With a function to switch measurement direction (+ -).
· With preset function.
[Applications]
· IP65 specification that be used securely at work sites exposed to dust and cutting fluid.
· Used for displacement measurements such as plane contour, workpiece mounting quality evaluation, shaft runout and perpendicularity, etc. with a lever-type digital indicator.
Holdng position Dial gauge can not be correctly used only from fixing the jig.
| ||
01 Usedial gauge to measure cylinder foundness of lathe processing. | 02 To measure concave and convex of end surface. |
01 To measure the vise on lathe. | 02-1 During process of lathe, set the workpiece on scroll chuck, then measure the deformation of cylinder surface. | 02-2 To measure the inner core degree. |
03 Convenience of perform measurement of narrower groove surface or to make measurement that's more precise than dial gauge. The more parallel of the gauge head and measuring surface, the more it will be measured accurately. To measure the inner core degree. *Inaccuracy will occur if magneticbase doesn't have fine adjustment device or is place at a inconvenient location. | ! Gauge head should be parallel with measuring surface and right angle with measuring direction. | |
Part Number |
---|
DET-234S2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 27,655.00 | DIAL GAUGE | 1 Piece(s) | 46 Day(s) |
Loading...
Use | Lever Type (Indicator) | Display Method | Digital | Maximum Measuring Length (Adjustment Range)(mm) | 0 ~ 1 |
---|---|---|---|---|---|
Scale Interval / Minimum Display(mm) | 0.01/0.001 switching | Waterproof Function | Included | With / Without measurement data output terminal | Included |
Measuring Range(mm) | 0–0.5 | Maximum error(µm) | 1 | L(mm) | 36 |
Error Return(µm) | 5 | Measuring Force(N) | 0.2 or Less | Power Supply | CR2032 (Lithium Battery) for Tests, 1 Piece |
Minimum Reading(mm) | 0.001 | Repeatability(µm) | 3 | Material | Measuring Probe: Stainless Steel |
Quantum error | Not including ±1 count | Accessories | φ8 mm Stem (with groove) |
Please check the type/dimensions/specifications of the part DET-234S2 in the Dial Gauge, Digital S Line Test Indicator (IP65) series.
How can we improve?
How can we improve?