1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Light L-711 (Link Light)

LED LIGHT

LED Light L-711 (Link Light)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,172.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

LED light for optical devices that can be attached to a microscope, zoom lens, etc.
[Features]
· Lightweight and compact.
· 3-point support with screws.
· Illuminance adjustment function (0 to 100% continuously variable) included.
· A diffusion filter that reduces the reflection of LEDs.
[Applications]
· Short operating distance which makes it ideal when the object is glaring.

 
Part Number
L-711
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,172.09

LED LIGHT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Optical Supplies for Inspection Light presence With LED Light Power Supply(V) 100 to 240
External Dimensions(mm) φ91×31 Mass(g) 150 Accessory AC Adapter
Detailed Description LED Ring Light with Illuminance Adjustment Function Power Consumption(W) 8.5 Color Temperature(K) 6600
LED lifespan(Time) Approximately 10,000 Rated Voltage DC12V Mountable Lens external diameter(mm(φ)) 27.5~60

Please check the type/dimensions/specifications of the part L-711 in the LED Light L-711 (Link Light) series.