1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Point

Tool Point
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,331.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A presetter used as a high precision positioning detector for milling cutters and machining centers.
[Features]
· Finds the 0 point rapidly with light sensor. (Conductivity)
[Applications]
· For setting the reference position in the Z direction.
· Used for setting the zero point reference for standard to precision tolerance on general purpose and NC milling machines, machining centers, etc.

 
Part Number
TP-50
TP-50M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Magnet adsorption force
(N)

฿ 12,331.41

MEASURING TOOLS 1 Piece(s) 9 Day(s) NA-

฿ 13,115.00

MEASURING TOOLS 1 Piece(s) 10 Day(s) Available29

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments Measurement Precision(mm) 50+0.005~0 Repeatability(µm) ±1
Nominal dimension(mm) 50 Measuring Pressure(N) 2.5 Stroke(mm) 3
Material Alloy tool steel Use High Precision Positioning Detector Features Capture 0 point rapidly with light sensor (conductive). Setting zero point reference for standard tolerance to precision tolerance on general purpose and NC milling machines and machining centers
Mass(g) 300