(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Cabinet

Tool Cabinet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of TC7001R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    684x469x920 (Width of slide type top workbench when fully open: 1,295 mm)
  • Case color
    Red
  • Mass(g)
    41000
  • Product Type
    Tool cabinet
Part Number
TC7001R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 75,358.00

฿ 41,929.19

TNE HANDTOOL 1 Piece(s) 19 Day(s)

Basic Specifications

Product Description

Features modern design and functions. Active in a wide range of situations. By opening the sliding top workbench, the tools can be removed immediately, thus improving workability.

Specifications of TC7001R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    684x469x920 (Width of slide type top workbench when fully open: 1,295 mm)
  • Case color
    Red
  • Mass(g)
    41000
  • Product Type
    Tool cabinet
Part Number
TC7001R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 75,358.00

฿ 41,929.19

TNE HANDTOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1