(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet Digital (Digital Type)

Ratchet Digital (Digital Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 17,098.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
T2DT30H
T3DT60H
T4DT135H
T4DT200H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Head width
(mm)

฿ 17,098.03

HAND TOOLS 1 Piece(s) 1 Day(s) 6~30 6.35 0.3 221 22.5

฿ 17,474.80

TNE HANDTOOL 1 Piece(s) 10 Day(s) 12~60 9.5 0.3 229 31

฿ 19,808.67

TNE HANDTOOL 1 Piece(s) 1 Day(s) 27~135 12.7 3 380 31

฿ 21,413.05

฿ 12,321.07

TNE HANDTOOL 1 Piece(s) 1 Day(s) 40–200 12.7 5 520 41

Basic Specifications

  • Product Type
    Digital Type
  • Head Replaceable
    NA
  • Load direction
    Left/Right
  • Torque Precision(±%)
    3
  • Set / Single Item
    Single Item
  • Main body: option
    Main Body

Product Description

Easy-to-use ratchet type digital torque wrench.
[Features]
· Digital torque display allows anyone to manage torque with ease without relying on their intuition.
· When the set torque is reached, it will be announced by an LED light, buzzer sound and LCD.
· Comes with a calibration certificate.
· The measured torque value can be transferred to a PC.
· Data storage: Up to 250 entries.
[Applications]
· Various manufacturing industries such as industrial machinery, analytical instruments, automobiles. etc., and inspection.

Part Number
T2DT30H
T3DT60H
T4DT135H
T4DT200H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Head width
(mm)

฿ 17,098.03

HAND TOOLS 1 Piece(s) 1 Day(s) 6~30 6.35 0.3 221 22.5

฿ 17,474.80

TNE HANDTOOL 1 Piece(s) 10 Day(s) 12~60 9.5 0.3 229 31

฿ 19,808.67

TNE HANDTOOL 1 Piece(s) 1 Day(s) 27~135 12.7 3 380 31

฿ 21,413.05

฿ 12,321.07

TNE HANDTOOL 1 Piece(s) 1 Day(s) 40–200 12.7 5 520 41

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1