1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Set File Bright 900 Extreme (BRHI-EX11)

FILES

Set File Bright 900 Extreme (BRHI-EX11)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

These files feature bright-900 coating that enables them to be used for shaving almost anything.
[Features]
· Reliable products made in Japan.
· Since the roughness degree is different on the both sides, rough cutting to finishing can be performed by 1 product.
· Since 1 unit is sold in a dedicated case, the product can be easily stored.
· The application of rigid chrome to the surface provides a high level of durability and excellent shaving dispersion.
· Extreme, a file with a new feel.
· This is unlikely to get clogged and has low cutting-resistance. Therefore, it is versatile, capable of cutting soft materials such as aluminum and hard materials such as stainless steel alike.
[Application]
· For those who want to use 1 product for roughing and finishing.

Part Number
BRHI-EX11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Roughness of grain File Length × Total Length
(mm)
Width×Thickness
(mm)
Trusco Code Coarse (Single-cut coarse)
(Cut / 10 mm)
Second cut (single second cut)
(Cut / 10 mm)
Fine
(Cut / 10 mm)
Dead-smooth
(Cut / 10 mm)

฿ 1,289.29

FILES 1 Piece(s) 12 Day(s) 235Coarse/Fine120 x 23516 x 4.0431-6291101422-

Loading...

  1. 1

Basic Information

Type Assorted files Single Product Set Product Single Item Shape Flat

Please check the type/dimensions/specifications of the part BRHI-EX11 in the Set File Bright 900 Extreme series.

Products with similar specification

Part Number
BRHI-EX01
BRHI-EX02
BRHI-EX12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Roughness of grain File Length × Total Length
(mm)
Width×Thickness
(mm)
Trusco Code Coarse (Single-cut coarse)
(Cut / 10 mm)
Second cut (single second cut)
(Cut / 10 mm)
Fine
(Cut / 10 mm)
Dead-smooth
(Cut / 10 mm)

฿ 882.22

1 Piece(s) 3 Day(s) 215Coarse/Fine110 x 21511 x 3.5431-627413172740

฿ 882.22

1 Piece(s) 3 Day(s) 215Second cut: Dead smooth110 x 21511 x 3.5431-628213172740

฿ 1,289.29

1 Piece(s) 3 Day(s) 235Single Coarse / Single Medium120 x 23516 x 4.0431-6304101422-