1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Catch-Up Scale Kaidan Scale

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Catch-Up Scale Kaidan Scale
  • Catch-Up Scale Kaidan Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A ruler featuring a newly designed stepped scale which helps prevent user error when taking measurements in mm units.
[Features]
· Adopts a stepped scale with 1 mm graduations.
· The end of the scale is bent, making it easy to grasp with one hand.
· Features continuous numbering and a +2 mm point scale for quicker taking of measurements.
· Features 0.5 mm graduations, allowing it to be used for even more detailed work. (CU-15KDF only)
· The end of the scale is bent, making it easy to grasp with one hand.
· Features a silver finish. The outer peripheral surface has been finished with a light chamfer, making it even safer to handle. (JIS B7516 standards)
[Applications]
· Used for delineation, scribing and measuring dimensions.

Features

●A precision scale making it easy to see minimum increment scale.
●Easy to pick up with one hand and lift.
●The vertical precision scale which is easy to see even during depth measurement is adopted at the rear side.

Specification

●Upper Graduations (pitch):1mm
●Lower Graduations (pitch):1mm

Materials

●Stainless steel SUS420J2(hard chrome plated finish)
Part Number
CU-15KD
CU-15KDF
CU-30KD
CU-60KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale Pitch Lower Part
(mm)
Scale Pitch Upper Part
(mm)
JIS Thickness
(mm)
Width
(mm)
Length
(mm)
Mass
(g)

฿ 177.30

NGS SCALE 1 Piece(s) Same day 15011JIS Class 10.51517510

฿ 184.00

SCALE 1 Piece(s) Same day 1500.50.5JIS Class 10.51517510

฿ 334.00

NGS SCALE 1 Piece(s) 1 Day(s) 30011JIS Class 112533565

฿ 753.96

NGS SCALE 1 Piece(s) 45 Day(s) 60011JIS B75161.230640180

Loading...

  1. 1
 

Basic Information

Surface finishing Silver Material Stainless Steel Calibration Supported