1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pallet-Integrated Digital Bench Scale, SN Series (SN-600K)

AAD BALANCES

Pallet-Integrated Digital Bench Scale, SN Series (SN-600K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An integral-type digital platform scale capable of being carried easily by a fork lift.
[Features]
· Weighing capacity: 600 kg to 1,200 kg, minimum display (scale interval): 0.1 kg to 0.5 kg.
· Cutting measurement function: useful for the measurement of a flexible container bag.
· Counting indicator function: ideal for the quantity management of large parts. Includes a digital tare subtraction function.
· Memory function: 4 kinds of memories convenient for a counting indicator.
· Equipped with indicator stand as standard: separately-sold built-in printer also available.
[Application]
· Useful for measuring produces (grain, etc.) for shipment.
· Useful for measuring the industrial waste or inspecting the weight of receiving material at a factory.

Part Number
SN-600K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Supplement

฿ 154,857.42

AAD BALANCES 1 Piece(s) 45 Day(s) 600000100(0~300kg) / 200(300~600kg)600Minimum Display (g): 100 (0 to 300 kg)/200 (300 to 600 kg)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dry Cell Battery Compatible None
PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions D(mm) 1100 Measurement Plate Dimensions W(mm) 1100
Printer Connection Function Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function None Applicable Models, Series SN
External dimension (W)(mm) 1561~1571 External dimensions (D)(mm) 1547~1557 External dimensions (H)(mm) 780~1050
PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Weight(kg) Gauge/Approx. 75, Stand Display Component: Approx. 5
Power Supply Power supply cable (standard accessory) 100 VAC Operating temperature and humidity range -5°C to 35°C (Lightweight stand) / -10°C to 40°C (Indicator) Accessory Instruction manual, ground adapter, fuse, function tool, display cover
Packaging Quantity(Base/Piece) 1