1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand magnet, detachable (73558)

MAGNET

Hand magnet, detachable (73558)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A removable hand magnet, which makes adsorbed objects fall off when the metal fragment is picked up and the lever is pulled.
[Features]
· Can also be used for sorting empty cans made of steel and aluminum.
· Scattered metal fragments and nails can be collected quickly.
[Applications]
· For collecting screws, nails, metal pieces, etc.

 
Part Number
73558
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Material Mass
(g)
Features Specifications

฿ 1,855.00

MAGNET 1 Piece(s) 3 Day(s) 360Main Body, Adsorption Surface: Aluminum / Lever: Iron550The detachable magnet makes quick work of collecting dispersed metal fragments such as nails. The feature can be used to separate stainless steel and aluminum cans for recycling.-

Loading...

  1. 1

Basic Information

Load Resistance(kg) 3 Product Type Magnet hand

Please check the type/dimensions/specifications of the part 73558 in the Hand magnet, detachable series.

Products with similar specification

Part Number
73554
73559
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Material Mass
(g)
Features Specifications

฿ 1,106.46

1 Piece(s) 1 Day(s) 680Main Body: Polystyrene Resin, Lever: Iron, Suction Surface: Stainless Steel475It comes with a handle, so it can also be used in tasks that require the user to keep standing and in places that cannot be reached by hand. It uses magnets for its detachable function, so collecting metal pieces, such as scattered nails, is safe and simple. It can also be used for sorting empty steel and aluminum cans for recycling.With handle

฿ 1,704.72

1 Piece(s) Same day 830Main Body, Adsorption Surface: Aluminum / Lever: Iron730It comes with a handle, so it can also be used in tasks that require the user to keep standing and in places that cannot be reached by hand. It uses magnets for its detachable function, so collecting metal pieces, such as scattered nails, is safe and simple. It can also be used for sorting empty steel and aluminum cans for recycling.With handle