1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Vernier Calipers, High Grade

Mini Vernier Calipers, High Grade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 899.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-class, high-precision mini calipers that can be used for measuring various dimensions, small as they are.
[Features]
· Small, conveniently portable calipers.
[Applications]
· Ideal for outer diameter measurement, inner diameter measurement, depth measurement, and step measurement.

 
Part Number
19892
19894
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Mass
(g)

฿ 1,106.24

SWS VERNIER CALIPERERS 1 Piece(s) 1 Day(s) 0.05~7022

฿ 899.32

SWS VERNIER CALIPERERS 1 Piece(s) 12 Day(s) 0.05 to 10071

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection(mm) ~100
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar Available
Solar Panel NA Calibration Compatible Product Instrumental Error(mm) ±0.06
Minimum Read Value(mm) 0.05 Material Stainless Steel