1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial test indicator

MEASUREMENT TOOL

Dial test indicator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dial test indicator for measuring flatness, parallelism and eccentricity.
[Features]
· Includes two convenient stem types.
· The stem attached to the dovetail groove can be used to retain magnetic stands.

 
Part Number
73751
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,460.00

MEASUREMENT TOOL 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale interval minimal display(mm) 0.01 Scale type Balance Scale Waterproof Function NA
Output terminal for measuring data: with or without NA Measuring Range(mm) 0~0.8 Measured force(N) 0.4N or less
Calibration Compatible Product Frame Diameter(mm) φ38.5 Scale specification 0-40-0
Return error(μm) 3 Adjacent error(μm) 5 External Dimensions(mm) 77×39×25
Mass(g) 44 Wide Range of Precision(μm) 13

Please check the type/dimensions/specifications of the part 73751 in the Dial test indicator series.