1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock Line Valve Male Screw Type【1-10 Pieces Per Package】

Lock Line Valve Male Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 615.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Perfected functions and diverse system, as befits a pioneer in resinous coolant nozzles.

[Features]
· Perfected functions and diverse systems of coolant nozzles.
· Combination system that can change with flexibility.
· Various nozzles.
· Will not melt, rust, or break.
· 3 sizes: Lock line inner diameter does not change due to bending, preventing reductions in the flow rate.
· Once the shape is set it will not return due to coolant pressure

Part Number
VAL6-P1/4-1
VAL6-P1/4-2
VAL6-P1/4-10
VAL13-P1/2-1
VAL13-P1/2-2
VAL13-P1/2-10
VAL19-P3/4-1
VAL19-P3/4-2
VAL19-P3/4-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNozzle Size Quantity

฿ 615.00

MST LOCLINE 1 Piece(s) 11 Day(s) Inner Diameter 61

฿ 1,230.00

LOCLINE 1 Pack(s)

2 Pieces Per Package

11 Day(s) Inner Diameter 62

฿ 6,050.00

MST LOCLINE 1 Pack(s)

10 Pieces Per Package

16 Day(s) Inner Diameter 610

฿ 790.00

MST LOCLINE 1 Piece(s) 11 Day(s) Inner Diameter 131

฿ 1,570.00

MST LOCLINE 1 Pack(s)

2 Pieces Per Package

11 Day(s) Inner Diameter 132

฿ 7,742.00

MST LOCLINE 1 Pack(s)

10 Pieces Per Package

16 Day(s) Inner Diameter 1310

฿ 999,999,999.00

MST LOCLINE 1 Piece(s) Quote Inner Diameter 191

฿ 999,999,999.00

MST LOCLINE 1 Pack(s)

2 Pieces Per Package

Quote Inner Diameter 192

฿ 999,999,999.00

MST LOCLINE 1 Pack(s)

10 Pieces Per Package

Quote Inner Diameter 1910

Loading...

  1. 1

Basic Information

Product Classification Heating / Cooling Equipments Nozzle Type Bulb Nozzle Shape Male Thread Type