(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Perfected functions and diverse system, as befits a pioneer in resinous coolant nozzles.
[Features]
· Perfected functions and diverse systems of coolant nozzles.
· Combination system that can change with flexibility.
· Various nozzles.
· Will not melt, rust, or break.
· 3 sizes: Lock line inner diameter does not change due to bending, preventing reductions in the flow rate.
· Once the shape is set it will not return due to coolant pressure
Product Classification | Heating / Cooling Equipments | Nozzle Type | Nozzle | Nozzle Shape | Round Straight |
---|
Please check the type/dimensions/specifications of the part NZ6-RS2-4 in the Lock Line Nozzle Round Straight series.
Part Number |
---|
NZ13-RS2-1 |
NZ13-RS2-20 |
NZ13-RS2-4 |
NZ6-RS3-1 |
NZ6-RS3-20 |
NZ6-RS3-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | d | Quantity | Total length (mm) | Type |
---|---|---|---|---|---|---|---|---|---|
฿ 157.00 | 1 Piece(s) | 16 Day(s) | φ9.5 | 1 | 38 | 13 | |||
฿ 999,999,999.00 | 1 Pack(s) | 20 Pieces Per Package | Quote | φ9.5 | 20 | 38 | 13 | ||
฿ 645.00 | 1 Pack(s) | 4 Pieces Per Package | 11 Day(s) | φ9.5 | 4 | 38 | 13 | ||
฿ 355.00 | 1 Piece(s) | 20 Day(s) | φ6.0 | 1 | 30 | 6 | |||
฿ 999,999,999.00 | 1 Pack(s) | 20 Pieces Per Package | Quote | φ6.0 | 20 | 30 | 6 | ||
฿ 999,999,999.00 | 1 Pack(s) | 4 Pieces Per Package | Quote | φ6.0 | 4 | 30 | 6 |
How can we improve?
How can we improve?