(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Perfected functions and diverse system, as befits a pioneer in resinous coolant nozzles.
[Features]
· Perfected functions and diverse systems of coolant nozzles.
· Combination system that can change with flexibility.
· Various nozzles.
· Will not melt, rust, or break.
· 3 sizes: Lock line inner diameter does not change due to bending, preventing reductions in the flow rate.
· Once the shape is set it will not return due to coolant pressure
Part Number |
---|
NZ6-RL1-1 |
NZ6-RL1-4 |
NZ6-RL1-20 |
NZ6-RL2-1 |
NZ6-RL2-4 |
NZ6-RL2-20 |
NZ6-RL3-1 |
NZ6-RL3-4 |
NZ6-RL3-20 |
NZ13-RL1-1 |
NZ13-RL1-4 |
NZ13-RL1-20 |
NZ13-RL2-1 |
NZ13-RL2-4 |
NZ13-RL2-20 |
NZ13-RL3-1 |
NZ13-RL3-4 |
NZ13-RL3-20 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nozzle Size | d | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MST LOCLINE | 1 Piece(s) | Quote | Inner Diameter 6 | φ1.5 | 1 | |||
฿ 688.00 | MST LOCLINE | 1 Pack(s) | 4 Pieces Per Package | 16 Day(s) | Inner Diameter 6 | φ1.5 | 4 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 20 Pieces Per Package | Quote | Inner Diameter 6 | φ1.5 | 20 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Piece(s) | Quote | Inner Diameter 6 | φ3.0 | 1 | |||
฿ 688.00 | MST LOCLINE | 1 Pack(s) | 4 Pieces Per Package | 16 Day(s) | Inner Diameter 6 | φ3.0 | 4 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 20 Pieces Per Package | Quote | Inner Diameter 6 | φ3.0 | 20 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Piece(s) | Quote | Inner Diameter 6 | φ6.0 | 1 | |||
฿ 1,100.00 | MST LOCLINE | 1 Piece(s) | 20 Day(s) | Inner Diameter 6 | φ6.0 | 4 | |||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 20 Pieces Per Package | Quote | Inner Diameter 6 | φ6.0 | 20 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Piece(s) | Quote | Inner Diameter 13 | φ6.5 | 1 | |||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 4 Pieces Per Package | Quote | Inner Diameter 13 | φ6.5 | 4 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 20 Pieces Per Package | Quote | Inner Diameter 13 | φ6.5 | 20 | ||
฿ 195.00 | MST LOCLINE | 1 Piece(s) | 16 Day(s) | Inner Diameter 13 | φ9.5 | 1 | |||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 4 Pieces Per Package | Quote | Inner Diameter 13 | φ9.5 | 4 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 20 Pieces Per Package | Quote | Inner Diameter 13 | φ9.5 | 20 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Piece(s) | Quote | Inner Diameter 13 | φ12.5 | 1 | |||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 4 Pieces Per Package | Quote | Inner Diameter 13 | φ12.5 | 4 | ||
฿ 999,999,999.00 | MST LOCLINE | 1 Pack(s) | 20 Pieces Per Package | Quote | Inner Diameter 13 | φ12.5 | 20 |
Loading...
Product Classification | Heating / Cooling Equipments | Nozzle Type | Nozzle | Nozzle Shape | Round L-type |
---|
How can we improve?
How can we improve?