(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Perfected functions and diverse system, as befits a pioneer in resinous coolant nozzles.
[Features]
· Perfected functions and diverse systems of coolant nozzles.
· Combination system that can change with flexibility.
· Various nozzles.
· Will not melt, rust, or break.
· 3 sizes: Lock line inner diameter does not change due to bending, preventing reductions in the flow rate.
· Once the shape is set it will not return due to coolant pressure
Product Classification | Heating / Cooling Equipments | Nozzle Type | Adapter | Nozzle Shape | Y Type / Diameter Difference |
---|
Please check the type/dimensions/specifications of the part AD6-Y6-1 in the Lock Line Adapter Y Type, Different Diameter series.
Part Number |
---|
AD13-Y13-2 |
AD13-Y6-1 |
AD13-Y6-10 |
AD13-Y6-2 |
AD6-Y6-10 |
AD6-Y6-2 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nozzle Size | Output | Quantity |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Pack(s) | 2 Pieces Per Package | Quote | Inner Diameter 13 | Type 13 | 2 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Inner Diameter 13 | Type 6 | 1 | |||
฿ 999,999,999.00 | 1 Pack(s) | 10 Pieces Per Package | Quote | Inner Diameter 13 | Type 6 | 10 | ||
฿ 999,999,999.00 | 1 Pack(s) | 2 Pieces Per Package | Quote | Inner Diameter 13 | Type 6 | 2 | ||
฿ 3,800.00 | 1 Pack(s) | 10 Pieces Per Package | 16 Day(s) | Inner Diameter 6 | Type 6 | 10 | ||
฿ 999,999,999.00 | 1 Pack(s) | 2 Pieces Per Package | Quote | Inner Diameter 6 | Type 6 | 2 |
How can we improve?
How can we improve?