(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Perfected functions and diverse system, as befits a pioneer in resinous coolant nozzles.
[Features]
· Perfected functions and diverse systems of coolant nozzles.
· Combination system that can change with flexibility.
· Various nozzles.
· Will not melt, rust, or break.
· 3 sizes: Lock line inner diameter does not change due to bending, preventing reductions in the flow rate.
· Once the shape is set it will not return due to coolant pressure
Product Classification | Heating / Cooling Equipments | Nozzle Type | Adapter | Nozzle Shape | L Type |
---|
Please check the type/dimensions/specifications of the part AD6-L6-1 in the Lock Line Adapter L Type series.
Part Number |
---|
AD13-L13-2 |
AD19-L19-1 |
AD19-L19-10 |
AD19-L19-2 |
AD6-L6-10 |
AD6-L6-2 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Quantity | Type |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Pack(s) | 2 Pieces Per Package | Quote | 2 | 13 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 1 | 19 | |||
฿ 999,999,999.00 | 1 Pack(s) | 10 Pieces Per Package | Quote | 10 | 19 | ||
฿ 999,999,999.00 | 1 Pack(s) | 2 Pieces Per Package | Quote | 2 | 19 | ||
฿ 3,226.00 | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 6 | ||
฿ 999,999,999.00 | 1 Pack(s) | 2 Pieces Per Package | Quote | 2 | 6 |
How can we improve?
How can we improve?