(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Transport Vehicle Hand Truck

Steel Transport Vehicle Hand Truck

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DX-311

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Floor Surface Size(mm)
    910×610
  • Handle Specifications
    Folding type
  • Caster Material
    Gray Rubber
  • Load Surface Height(mm)
    193
  • Handle Height(mm)
    865
  • Wheel Diameter(mm)
    125
  • Dead Weight(kg)
    19.1
  • Amount Of Content
    1 unit
Part Number
DX-311
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,318.06

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Floor Surface Size(mm)
    910×610
  • Handle Specifications
    Folding type
  • Caster Material
    Gray Rubber
  • Load Surface Height(mm)
    193
  • Handle Height(mm)
    865
  • Wheel Diameter(mm)
    125
  • Dead Weight(kg)
    19.1
  • Amount Of Content
    1 unit

Product Description

Durable steel transport cart by caster manufacturer Nansin.
[Features]
· Durable steel dolly cart.
· Gray rubber wheels leave floors unmarked and ensure stable running.
· Handle is a folding type.
· Loading surface has a rubber mat to prevent load displacement.
* Radial bearings used in rotating part of caster in DX-311 only.
[Applications]
· Non-marking gray rubber wheels make this cart optimal for indoor use as well as at manufacturing sites.

Specifications of DX-311

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Floor Surface Size(mm)
    910×610
  • Handle Specifications
    Folding type
  • Caster Material
    Gray Rubber
  • Load Surface Height(mm)
    193
  • Handle Height(mm)
    865
  • Wheel Diameter(mm)
    125
  • Dead Weight(kg)
    19.1
  • Amount Of Content
    1 unit
Part Number
DX-311
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,318.06

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1