(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Transport Cart / Dolly (Folding Type)

Resin Transport Cart / Dolly (Folding Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LSK-111

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Floor Surface Size(mm)
    705×450
  • Handle Specifications
    Folding type
  • Caster Material
    Gray, Elastomer
  • Color
    Green
  • Load Surface Height(mm)
    144
  • Handle Height(mm)
    860
  • Wheel Diameter(mm)
    100
  • Dead Weight(kg)
    7
  • Remarks
    When folding, the handle makes contact with the pad, reducing the sound of impact.
  • Amount Of Content
    1 unit
Part Number
LSK-111
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,981.65

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Floor Surface Size(mm)
    705×450
  • Handle Specifications
    Folding type
  • Caster Material
    Gray, Elastomer
  • Color
    Green
  • Load Surface Height(mm)
    144
  • Handle Height(mm)
    860
  • Wheel Diameter(mm)
    100
  • Dead Weight(kg)
    7
  • Remarks
    When folding, the handle makes contact with the pad, reducing the sound of impact.
  • Amount Of Content
    1 unit

Product Description

Plastic dolly combining light weight with low cost.
[Features]
· Lightweight plastic transport cart series (standard casters mounted). Easily-maneuverable hand cart with high performance casters.
· A dolly cart with a handle, featuring a rust-resistant powder coating (on folding handle) and hand holes for easy lifting.
· Non-marking gray elastomer wheels leave floors unmarked and ensure stable running.
· Weight reduced by use of a plastic platform. (30% lighter than previous model by same manufacturer)
· Series includes 120 kg and 220 kg models.
· All models in this series are equipped with slip-resistant pads.
[Applications]
· Used at sites ranging from offices and public buildings to commercial facilities, hospitals, etc.

Specifications of LSK-111

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Floor Surface Size(mm)
    705×450
  • Handle Specifications
    Folding type
  • Caster Material
    Gray, Elastomer
  • Color
    Green
  • Load Surface Height(mm)
    144
  • Handle Height(mm)
    860
  • Wheel Diameter(mm)
    100
  • Dead Weight(kg)
    7
  • Remarks
    When folding, the handle makes contact with the pad, reducing the sound of impact.
  • Amount Of Content
    1 unit
Part Number
LSK-111
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,981.65

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1