2-level Resin Transport Dolly, Silent Master

Brand :
NANSIN

Caution

    Product Description

    Silent Master 2-tier plastic dolly cart / hand truck designed to professional specifications by caster manufacturer Nansin.
    [Features]
    · 2-tier dolly series. (150 kg / 300 kg type)
    · Virtually noiseless design. (Complies with the 40 dB nighttime noise limit for category AA areas under the Japan Ministry of the Environment's environmental quality standards for noise)
    · Phenomenally smooth-running, thanks to high-resilience rubber wheels.
    · All models in this series are equipped with slip-resistant pads.
    · Special brake makes it immediately obvious whether the stopper is applied or not. (B2 only)
    · The special brake consists of a stopper pedal that is built into the main body to prevent the operator's foot from coming into contact with the pedal while the cart is moving.
    [Applications]
    · Stocking or displaying products at stores, or picking work in warehouses. Comes with silent casters optimal for indoor or nighttime work.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    2-level Resin Transport Dolly, Silent Master | NANSIN | MISUMI Thailand