(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The rod and corners are thin and flat, so they adhere well to fine materials and scribing is easy. With external reference point inner scale. Has suitable elasticity.
Part Number |
---|
10007 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Scale | JIS | Long branch (short branch) (mm) | Text | Front surface scale long branch (inner scale) | Front surface scale short branch (outer scale) | Front surface scale short branch (inner scale) | Back surface scale long branch (outer scale) | Back surface scale long branch (inner scale) | Back surface scale short branch (outer scale) | Back surface scale short branch (inner scale) | Back surface scale | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 585.58 | SWS CARPENTER.S SQUARE | 1 Piece(s) | 45 Day(s) | 150×75 | mm | - | 160(80) | - | 10cm | 7.5cm | 7cm | 15cm | 10cm | 7.5cm | 7cm | Same scale | 26 |
Loading...
Shape | Same thickness | Surface Finish | Silver | Material | Stainless Steel |
---|---|---|---|---|---|
Thickness(mm) | 1 | Width(mm) | 15 | Perpendicularity(mm) | 0.1 or less per 100 |
Tolerance for length(mm) | ±0.2 |
Please check the type/dimensions/specifications of the part 10007 in the Tri-Square, Flat Pita, Silver series.
Part Number |
---|
10032 |
10037 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring Range (mm) | Scale | JIS | Long branch (short branch) (mm) | Text | Front surface scale long branch (inner scale) | Front surface scale short branch (outer scale) | Front surface scale short branch (inner scale) | Back surface scale long branch (outer scale) | Back surface scale long branch (inner scale) | Back surface scale short branch (outer scale) | Back surface scale short branch (inner scale) | Back surface scale | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 823.61 | 1 Piece(s) | 45 Day(s) | 500×250 | mm | JIS | 520(260) | With Red Numbers | 45cm | 25cm | 20cm | 50cm | 40cm | 25cm | 20cm | Same scale | 87 | ||
฿ 528.92 | 1 Piece(s) | 45 Day(s) | 150×75 | mm./Length combination | - | 160(80) | - | 10cm | 7.5cm | 7cm | 5" | 3" | 2.5 inch | 2 Inch or so | - | 26 |
How can we improve?
How can we improve?