1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Flat Pita, Silver (Part Number)

SWS CARPENTER.S SQUARE

Tri-Square, Flat Pita, Silver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 528.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The rod and corners are thin and flat, so they adhere well to fine materials and scribing is easy. With external reference point inner scale. Has suitable elasticity.

Part Number
10032
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale JIS Long branch (short branch)
(mm)
Text Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Back surface scale Mass
(g)

฿ 823.61

SWS CARPENTER.S SQUARE 1 Piece(s) 45 Day(s) 500×250mmJIS520(260)With Red Numbers45cm25cm20cm50cm40cm25cm20cmSame scale87

Loading...

  1. 1

Basic Information

Shape Same thickness Surface Finish Silver Material Stainless Steel
Thickness(mm) 1 Width(mm) 15 Perpendicularity(mm) 0.1 or less per 100
Tolerance for length(mm) ±0.2

Please check the type/dimensions/specifications of the part 10032 in the Tri-Square, Flat Pita, Silver series.

Products with similar specification

Part Number
10007
10037
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Scale JIS Long branch (short branch)
(mm)
Text Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Back surface scale Mass
(g)

฿ 585.58

1 Piece(s) 45 Day(s) 150×75mm-160(80)-10cm7.5cm7cm15cm10cm7.5cm7cmSame scale26

฿ 528.92

1 Piece(s) 45 Day(s) 150×75mm./Length combination-160(80)-10cm7.5cm7cm5"3"2.5 inch2 Inch or so-26