1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Curved scale silver front and back (With Magnet)

Curved scale silver front and back (With Magnet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,070.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comes with a magnet, and attaches closely to iron surfaces

[Features]
· Fits perfectly onto scaffolding, etc., preventing carpenter's squares from falling when working in high places.
· The 10425 and 10435 have strap holes.

Part Number
10175
10435
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Shape JIS Calibration Long branch (short branch)
(mm)
Thickness
(mm)
Width
(mm)
Text Front surface scale long branch (outer scale)
(cm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Back surface scale Mass
(g)

฿ 1,310.00

SWS CARPENTER.S SQUARE 1 Piece(s) 5 Day(s) 500×250Same thicknessJISCorresponds To520(260)1.415With Red Numbers5045cm25cm20cm50cm40 cm pivot25cn20cmSame scale98

฿ 1,070.00

HAND TOOL 1 Piece(s) 5 Day(s) 150×75Thick and Wide--170(85)220-1510cm7.5cm5cm15cm10cm7.5cm5cm-72.5

Loading...

  1. 1

Basic Information

Scale mm Surface Finish Silver Material Stainless Steel