1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Uniform Thickness Angle Ruler

Tri-Square, Uniform Thickness Angle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 832.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The square part is the same thickness as the rod
· With external reference point inner scale

Part Number
10647
10653
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Long branch (short branch)
(mm)
Back surface scale Mass
(g)

฿ 1,025.00

CARPENTER.S SQUARE 1 Piece(s) 4 Day(s) 300×150320(160)Same scale56

฿ 832.97

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) 500×250520(260)-88

Loading...

  1. 1

Basic Information

Shape Same thickness Scale mm Surface Finish Silver
Material Stainless Steel JIS JIS Calibration Corresponds To
Thickness(mm) 1.4 Width(mm) 15 Text With Red Numbers