1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Intermediate Metal Fittings

Tri-Square, Intermediate Metal Fittings
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,929.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient for Checking Large Right Angles

Part Number
63053
63402
63410
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Finish Calibration Thickness
(mm)
Width
(mm)
Text Mass
(g)

฿ 3,910.33

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) Stainless Steel-325-543

฿ 2,952.81

SWS CARPENTER.S SQUARE 1 Piece(s) 45 Day(s) SilverCorresponds To230With Red Numbers432

฿ 1,929.98

SWS CARPENTER.S SQUARE 1 Piece(s) 45 Day(s) Stainless SteelCorresponds To230-430

Loading...

  1. 1

Basic Information

Measuring Range(mm) 600×300 Shape Same thickness Scale mm
Material Stainless Steel Long branch (short branch)(mm) 630(330) Front surface scale long branch (outer scale)(cm) 60
Front surface scale short branch (outer scale) 30cm Back surface scale long branch (outer scale) 60cm Back surface scale short branch (outer scale) 30cm
Perpendicularity(mm) 0.1 or less per 100 Tolerance for length(mm) ±0.5 Back surface scale Same scale