1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Compact Carpenter's Square (Part Number)

SWS HAND TOOL

Tri-Square, Compact Carpenter's Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carpenter's square used for measuring length, right angle checking, and scribing.
[Features]
· A small type that is handy for carrying around.
[Applications]
· Ideal for measuring length, right angle checking, and scribing.

Part Number
12435
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale Surface Finish Material Long branch (short branch)
(mm)
Thickness
(mm)
Width
(mm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Tolerance for length
(mm)
Mass
(g)

฿ 142.70

SWS HAND TOOL 1 Piece(s) 45 Day(s) 300×150mmPaintIron330(163)1.3155mm pitch 30 cm15cm5mm pitch 15 cm30cm5mm pitch 30 cm15cm5mm pitch 15 cm±0.367

Loading...

  1. 1

Basic Information

Shape Same thickness Perpendicularity(mm) 0.1 or less per 100

Please check the type/dimensions/specifications of the part 12435 in the Tri-Square, Compact Carpenter's Square series.

Products with similar specification

Part Number
12101
12102
12103
12104
12130
12476
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Scale Surface Finish Material Long branch (short branch)
(mm)
Thickness
(mm)
Width
(mm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Tolerance for length
(mm)
Mass
(g)

฿ 185.00

1 Piece(s) Same day 100×50mmStainless SteelStainless Steel105(55)1.210-5cm-10cm1cm pitch 10 cm5cm1cm pitch 5 cm±0.214

฿ 285.29

1 Piece(s) 45 Day(s) -For shaku/foot measurementStainless SteelStainless Steel105(55)1.210-1.5 inch-3"-1.5 inch-±0.214

฿ 228.00

1 Piece(s) 10 Day(s) 150×75mmStainless SteelStainless Steel160(80)1.2101cm pitch 15 cm7.5cm1cm pitch 7 cm15cm1cm pitch 15 cm7.5cm1cm pitch 7 cm±0.220

฿ 323.28

1 Piece(s) 45 Day(s) 5" x 2.5"For shaku/foot measurementStainless SteelStainless Steel160(80)1.210-2.5 inch-5"-2.5 inch-±0.220

฿ 306.23

1 Piece(s) 45 Day(s) 300×150mmStainless SteelStainless Steel330(165)1.1155mm pitch 30 cm15cm5mm pitch 15 cm30cm5mm pitch 30 cm15cm5mm pitch 15 cm±0.257

฿ 154.00

1 Piece(s) 3 Day(s) 300×150mmPaintIron330(163)1.3155mm pitch 30 cm15cm5mm pitch 15 cm30cmCornered15cmRounded±0.367