1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Rectangular Thick Angle Ruler

Tri-Square, Rectangular Thick Angle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 946.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for meter modules. Ideal for carpenters and architectural work. Silver processing suppresses the surface reflection to make the scale easy to read. Easily readable scale numbers are adopted.

Part Number
10014
10030
10294
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Long branch (short branch)
(mm)
Front surface scale short branch (outer scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale Mass
(g)

฿ 946.44

SWS HAND TOOL 1 Piece(s) 45 Day(s) 500×250520(260)25cmCorneredRounded Tenon25cmCornered91

฿ 1,027.41

SWS CARPENTER.S SQUARE 1 Piece(s) 45 Day(s) 500×250520(260)25cm50cm-25cmSame scale91

฿ 946.41

SWS CARPENTER.S SQUARE 1 Piece(s) 45 Day(s) 300×150320(160)15cm30cm-15cmSame scale60

Loading...

  1. 1

Basic Information

Shape Corner Thickness Scale mm Surface Finish Silver
Material Stainless Steel JIS JIS Thickness(mm) 1.4
Width(mm) 15 Text With Red Numbers Perpendicularity(mm) 0.1 or less per 100
Tolerance for length(mm) ±0.2