1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Large Metallic Carpenter's Square (Part Number)

SWS CARPENTER.S SQUARE

Tri-Square, Large Metallic Carpenter's Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,342.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carpenter's square used for measuring length, right angle checking, and scribing.
[Features]
· The brace protects the right angle accuracy from impact when bumped into or dropped.
[Applications]
· Useful for measuring and scribing stone, timber, steel materials, and other large objects.

Part Number
63400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMeasuring Range
(mm)
Scale Surface Finish Calibration Thickness
(mm)
Width
(mm)
Text Front surface scale long branch (outer scale)
(cm)
Front surface scale short branch (outer scale) Back surface scale long branch (outer scale) Back surface scale short branch (outer scale) Back surface scale Mass
(g)

฿ 6,544.00

SWS CARPENTER.S SQUARE 1 Piece(s) 91 Day(s) 101000×600mmSilverCorresponds To2.535With Red Numbers10060cm100cm60cmSame scale1102

Loading...

  1. 1

Basic Information

Shape Same thickness Material Stainless Steel Long branch (short branch)(mm) 1040(630)
Perpendicularity(mm) 0.1 or less per 100 Tolerance for length(mm) ±0.5

Please check the type/dimensions/specifications of the part 63400 in the Tri-Square, Large Metallic Carpenter's Square series.

Products with similar specification

Part Number
63094
63099
63118
63122
63128
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMeasuring Range
(mm)
Scale Surface Finish Calibration Thickness
(mm)
Width
(mm)
Text Front surface scale long branch (outer scale)
(cm)
Front surface scale short branch (outer scale) Back surface scale long branch (outer scale) Back surface scale short branch (outer scale) Back surface scale Mass
(g)

฿ 5,059.00

1 Piece(s) 91 Day(s) 101000×600mm./Length combinationStainless Steel-2.535-10060cm3'3"2 Feet-1102

฿ 5,756.10

1 Piece(s) 12 Day(s) 101000×600mmStainless Steel-430-10060cm100cm60cmSame scale1516

฿ 3,342.87

1 Piece(s) 1 Day(s) -1000×600mmStainless SteelCorresponds To2.535-10060cm100cm60cmSame scale1102

฿ 5,295.00

1 Piece(s) 12 Day(s) 101000×600mmStainless Steel-2.535-10060cm100cm60cmSame scale1102

฿ 5,059.00

1 Piece(s) 91 Day(s) 10-For shaku/foot measurementStainless Steel-2.535-3'3"2 Feet3'3"2 FeetSame scale1102