1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Curved length, silver, thick, wide width, front and back are the same (With Magnet)

Curved length, silver, thick, wide width, front and back are the same (With Magnet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,396.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comes with a magnet, and attaches closely to iron surfaces

[Features]
· Fits perfectly onto scaffolding, etc., preventing carpenter's squares from falling when working in high places.
· 10425 with Strap Holes

Part Number
10425
10445
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Long branch (short branch)
(mm)
Mass
(g)

฿ 1,396.67

SWS CARPENTER.S SQUARE 1 Piece(s) 1 Day(s) 300×150320(160)144

฿ 1,509.00

SWS CARPENTER.S SQUARE 1 Piece(s) 19 Day(s) 500×250520(260)238

Loading...

  1. 1

Basic Information

Shape Thick and Wide Scale mm Surface Finish Silver
Material Stainless Steel JIS JIS Calibration Corresponds To
Thickness(mm) 2 Width(mm) 20 Text With Red Numbers
Back surface scale Same scale