1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Straight Edge

Stainless Steel Straight Edge
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 88.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard ruler to measure length.
[Features]
· JIS Class 1 with an extensive range of sizes from 15 cm to 2 m.
· Stainless steel material used in its original form.
· Inch conversion table on back surface (15 cm to 1 m, no longer than 1.5 m)
[Applications]
· Ideal for measuring the length of straight lines.

Part Number
14001
14028
14036
14044
14052
14079
14095SALE
14109SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale gradation of the lower level
(mm)
Scale gradation of the upper level
(mm)
JIS Length
(mm)
Thickness
(mm)
Width
(mm)
Trusco code Mass
(g)

฿ 88.00

SWS STAINLESS STEEL RULE 1 Piece(s) Same day 1500.51JIS1 Grade1750.515-10

฿ 187.00

SWS STAINLESS STEEL RULE 1 Piece(s) Same day 3000.51JIS1 Grade335125335-169665

฿ 502.00

STAINLESS STEEL RULE 1 Piece(s) Same day 6000.51JIS1 Grade6401.230-180

฿ 942.00

STAINLESS STEEL RULE 1 Piece(s) 1 Day(s) 10000.51JIS1 Grade10501.535-425

฿ 3,710.00

SWS STAINLESS STEEL RULE 1 Piece(s) 1 Day(s) 150010.5 up to 100 mm, Other: 1JIS1 Grade1565240-950

฿ 11,415.00

SWS STAINLESS STEEL RULE 1 Piece(s) 12 Day(s) 300010.5 up to 100 mm, Other: 1-3065340408-32612865

฿ 46,564.88

฿ 39,310.07

SWS STAINLESS STEEL RULE 1 Piece(s) 40 Day(s) 500011-5065345408-32885299

฿ 67,044.99

฿ 56,304.38

SWS STAINLESS STEEL RULE 1 Piece(s) 40 Day(s) 600011-6065345-6345

Loading...

  1. 1

Basic Information

Surface Finish Stainless Steel Material Stainless Steel Calibration Corresponds To