1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Scale, Silver (13528)

STAINLESS STEEL RULE

Magnetic Scale, Silver (13528)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient straight scale which can be attached to metal parts by using the magnet sheet on the back surface.
[Features]
· Can be adhered to metal parts.
· JIS1 Grade.
· Silver processing suppresses the surface reflection to make the scale easy to read.
· An etched and plated scale whose performance will not deteriorate over time, even when used under harsh conditions.
[Applications]
· Ideal for measuring length.

Part Number
13528
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Thickness
(mm)
Width
(mm)
Mass
(g)

฿ 375.00

STAINLESS STEEL RULE 1 Piece(s) 12 Day(s) 3003351.82581

Loading...

  1. 1

Basic Information

Surface Finish Silver Scale gradation of the lower level(mm) 0.5 Scale gradation of the upper level(mm) 1
Material Stainless Steel Calibration Corresponds To JIS JIS1 Grade

Please check the type/dimensions/specifications of the part 13528 in the Magnetic Scale, Silver series.

Products with similar specification

Part Number
13536
13544
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Thickness
(mm)
Width
(mm)
Mass
(g)

฿ 1,212.00

1 Piece(s) 4 Day(s) 600640230216

฿ 2,504.00

1 Piece(s) 14 Day(s) 100010502.335487