1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Narrow Width Carpenter's Square Angle Ruler (13250)

SWS STAINLESS STEEL RULE

Narrow Width Carpenter's Square Angle Ruler (13250)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler for measuring the dimensions of rounded shapes or for adhering to machinery etc.
[Features]
· A thin, narrow width type.
· Same quality as JIS standard products.
· Silver-coated for easily readable scale.
· Etched and plated scale maintains its performance even under harsh conditions.
[Applications]
· Ideal for measuring length.

Part Number
13250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Trusco code Mass
(g)

฿ 246.80

SWS STAINLESS STEEL RULE 1 Piece(s) Same day 300325288-372418

Loading...

  1. 1

Basic Information

Surface Finish Silver Scale gradation of the lower level(mm) 0.5 Scale gradation of the upper level(mm) 1
Material Stainless Steel Calibration Corresponds To Thickness(mm) 0.5
Width(mm) 15

Please check the type/dimensions/specifications of the part 13250 in the Narrow Width Carpenter's Square Angle Ruler series.

Products with similar specification

Part Number
13269
13277
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Trusco code Mass
(g)

฿ 628.00

1 Piece(s) Same day 600630-35

฿ 1,109.07

1 Piece(s) Same day 10001030-60