1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Riveter R1A1/R1A2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Advanced standard air riveter.
[Features]
· Most lightweight in its class (R1A1).
· High power model (R1A2) that also supports high tensile rivets.
· Extra long stroke with this size (R1A1: 19 mm, R1A2: 26 mm).
· A shock-absorbing type (shockless mechanism) that reduces the impact of riveting.
· Eco type with reduced air consumption. Improved work efficiency at high speed.
· Less work burden than hand riveters and less fatigue due to the use of air.
· Small diameter frame head. R1A2
· Resin grip shaped for an easy grip.
· Air supply port, left and right exchangeable.
· Air consumption reduced by about 30%.
· Equipped with a large capacity mandrel case; R1A2.
· With a vacuum ON/OFF switch.
· Extra long stroke.
· Thorough weight reduction is realized.
· High power design.
[Application]
· Fastening of thin plates is possible only by working from one side.

 
Part Number
R1A1SALE
R1A2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating jaw
(mm)
Rivet Radial Range φ
(mm)
Weight
(g)
Tensile strength (when air pressure is 0.59 MPa)
(kN(kgf))
Stroke
(mm)
Air Consumption (at 0.49 MPa Air Pressure)
(L/min)
Operating Noise
(dB)

฿ 28,910.00

฿ 22,168.19

HANDTOOL 1 Piece(s) 1 Day(s) Carbide, Medium2.4・3.2・4.0・4.8110010(1020)196869.5

฿ 59,321.67

฿ 47,860.72

PNEUMATIC TOOL 1 Piece(s) 1 Day(s) Carbide, Large4.8・6.4174018.5(1890)267580

Loading...

  1. 1

Basic Information

Type Other Related Accessory Features 1 Resin grip, shaped for easy gripping. Air supply port is replaceable on left and right. With vacuum ON/OFF switching switch. Operating Air Pressure 0.49~0.59(5~6)MPa(kgf/c㎡)